Schneider-Electric
 
NSYCMUCC50 picture- scope
NSYCMUCC50
Horizontal rotating fixing, square 50 mm RAL 7040. For S3CM HMI encl.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Cable management accessory
Product or component type Bent and rotating enclosure fixing
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location On enclosure, in horizontal position
Mounting support For 50 mm square tube
Option of passing cables through the inside
Range compatibility PanelSeT PanelSeT S3CM
Device composition Fixing elements
1 rotating fixing
Quantity per set Set of 1
Complementary
Material Aluminium
Colour Grey (RAL 7040)
Surface finish Epoxy-polyester powder
Fixing mode Fixing through the support surface by 4 screws - screw type M6
Operating angle 310 °
Permanent permissible load 2 kg
Height 147 mm
Width 154 mm
Depth 180 mm
Diameter 96 mm
Net weight 2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.000 cm
Package 1 Width 17.000 cm
Package 1 Length 19.000 cm
Package 1 Weight 1.916 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months