Schneider-Electric
 
NSYCMUCR80 picture- scope
NSYCMUCR80
Vertical rotating fixing, square 80 mm RAL 7040. For S3CM HMI encl.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Cable management accessory
Product or component type Bent and rotating enclosure fixing
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location On enclosure, in vertical position
Mounting support For 80 mm square tube
Option of passing cables through the inside
Range compatibility Spacial Spacial S3CM
Device composition Fixing elements
1 rotating fixing
Quantity per set Set of 1
Complementary
Material Aluminium
Colour Grey (RAL 7040)
Surface finish Epoxy-polyester powder
Fixing mode Fixing through the support surface by 4 screws - screw type M8
Operating angle 310 °
Permanent permissible load 3.1 kg
Height 145 mm
Diameter 139 mm
Net weight 3.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.6 cm
Package 1 Width 18.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 3.3 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months