Schneider-Electric
 
NSYCN9M625 picture- scope
NSYCN9M625
Actassi - set of 100 cage nuts M6 for 8.5 mm square holes
Schneider Electric
Characteristics
Main
Range Actassi
Device application Multi-purpose
Quantity per set Set of 100
Complementary
Device composition 1 nut
Mounting support Plinth panel
To fix elements on 19" racks
Thickness 2.5 mm
ISO thread M6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 1.4 cm
Package 1 Length 1.4 cm
Package 1 Weight 4 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 3 cm
Package 2 Width 11 cm
Package 2 Length 15 cm
Package 2 Weight 405 g
Unit Type of Package 3 CAR
Number of Units in Package 3 2500
Package 3 Height 30 cm
Package 3 Width 20 cm
Package 3 Length 20 cm
Package 3 Weight 11 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months