Schneider-Electric
 
NSYCNOH123 picture- scope
NSYCNOH123
Locking system CNOMO kit, PanelSeT SFN, PanelSeT SF, PanelSeT SM, mechanism and fixing elements
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Locking system
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Lock
Device application Multi-purpose
Mounting support Direct mounting on handle
Range compatibility PanelSeT PanelSeT SM
PanelSeT PanelSeT SF
Device composition 1 mechanism
1 triangular insert
Fixing elements
Key
Quantity per set Set of 1
Lock type Locking accessory
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 11.000 cm
Package 1 Length 18.000 cm
Package 1 Weight 38.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months