Schneider-Electric
 
NSYCOCN80 picture- scope
NSYCOCN80
Mounting pillar for PanelSeT S3D encl. RAL7035. H800m.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Support pillar device
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Bottom face of the enclosure
Mounting support With adaptation plate
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Device composition Fixing elements
1 support pillar
Quantity per set Set of 1
Complementary
Material Extruded aluminium
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element - on adaptation plate location
Permanent permissible load 0 kg
Height Nominal: 800 mm
Foot height: 743 mm
Base height: 55 mm
Width Base width: 370 mm
Fixing centers to floor: 330 mm
Foot width: 102 mm
Depth Base depth : 250 mm
Fixing centers to floor : 160 mm
Foot depth : 65 mm
Net weight 3.8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 26.500 cm
Package 1 Length 76.000 cm
Package 1 Weight 3.886 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 32
Package 2 Height 106.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 137.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B8d0fb33-5e43-4121-80bd-e0d068ed5eda
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months