Schneider-Electric
 
NSYCOCNS1400 picture- scope
NSYCOCNS1400
PanelSeT - Support bracket for enclosure D300 max. with anti-tilt kit H 1400 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product destination Enclosure
Product or component type Support bracket
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Rear of enclosure
Mounting support Floor
Range compatibility Thalassa Thalassa PLM
PanelSeT PanelSeT CRN
PanelSeT PanelSeT S3X
Device composition Fixing elements
1 fixing bracket
2 upright
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element - uprights location
Permanent permissible load 120 kg
Height Nominal: 1400 mm
Width 250 mm
Net weight 22.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 25.000 cm
Package 1 Length 155.000 cm
Package 1 Weight 22.500 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 25
Package 2 Height 62.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 596.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ba0ee14c-eebb-47d8-a070-ade906247bb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No