Schneider-Electric
 
NSYCR150WU3 picture- scope
NSYCR150WU3
ClimaSys PTC heating resistance 150W,270-420V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CR
Product or component type Resistance heater
Power range 150 W
Input voltage 270...420 V AC 50/60 Hz
Complementary
Operating position Vertical
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20
Product certifications VDE
UL
Material Body: extruded aluminium
Height 300 mm
Width 90 mm
Depth 80 mm
Condition of use Heaters must be installed with a thermal controller
Electrical protection is needed
Air sealed enclosure
Fixing mode By clips
Mounting support 35 mm DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.000 cm
Package 1 Length 27.500 cm
Package 1 Weight 708.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 12
Package 2 Height 16.000 cm
Package 2 Width 26.000 cm
Package 2 Length 58.000 cm
Package 2 Weight 9.700 kg
Unit Type of Package 3 P12
Number of Units in Package 3 300
Package 3 Height 76.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 255.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 60bb7229-9ac3-41cb-896e-a93aa448ebf8
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months