Schneider-Electric
 
NSYCR170W230VVC picture- scope
NSYCR170W230VVC
ClimaSys PTC heating resistance 177W 230V with ventilator insulate
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CR
Product or component type Resistance heater with fan
Power range 177 W
Input voltage 230 V AC 50/60 Hz
Electrical connection 2 screw terminals 2.5 mm²
Complementary
Operating position Vertical
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20
Electrical insulation class Class II
Product certifications VDE
UL
Material Body: extruded aluminium
Cover: plastic
Height External: 75 mm
Width External: 65 mm
Depth External : 90 mm
Condition of use Electrical protection is needed
Heaters must be installed with a thermal controller
Air sealed enclosure
Fixing mode By clips
Mounting support 35 mm DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 8.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 924.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 25
Package 2 Height 60.000 cm
Package 2 Width 40.000 cm
Package 2 Length 23.000 cm
Package 2 Weight 9.644 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 250
Package 3 Height 40.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 110.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 60bb7229-9ac3-41cb-896e-a93aa448ebf8
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months