Schneider-Electric
 
NSYCR20WU2 picture- scope
NSYCR20WU2
ClimaSys PTC heating resistance 20W, 110-250V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CR
Product or component type Resistance heater
Power range 20 W
Input voltage 110...250 V AC 50/60 Hz
Electrical connection Cable 2 x 0.75 mm² length: 300 mm
Complementary
Operating position Vertical
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20
Product certifications UL
VDE
Material Body: extruded aluminium
Height External: 85 mm
Width External: 25 mm
Depth External : 57 mm
Condition of use Air sealed enclosure
Heaters must be installed with a thermal controller
Electrical protection is needed
Fixing mode By clips
Mounting support 35 mm DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 8.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 160.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 75
Package 2 Height 57.000 cm
Package 2 Width 37.500 cm
Package 2 Length 25.500 cm
Package 2 Weight 13.176 kg
Unit Type of Package 3 P12
Number of Units in Package 3 900
Package 3 Height 88.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 173.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 60bb7229-9ac3-41cb-896e-a93aa448ebf8
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months