Schneider-Electric
 
NSYCR55WU1 picture- scope
NSYCR55WU1
ClimaSys PTC heating resistance 55W, 12-24V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CR
Product or component type Resistance heater
Power range 55 W
Input voltage 12...24 V DC
Complementary
Operating position Vertical
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20
Product certifications UL
VDE
Material Body: extruded aluminium
Condition of use Air sealed enclosure
Electrical protection is needed
Heaters must be installed with a thermal controller
Fixing mode By clips
Mounting support 35 mm DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 324.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 16
Package 2 Height 16.500 cm
Package 2 Width 34.000 cm
Package 2 Length 43.000 cm
Package 2 Weight 9.000 kg
Unit Type of Package 3 P12
Number of Units in Package 3 350
Package 3 Height 82.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 220.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 60bb7229-9ac3-41cb-896e-a93aa448ebf8
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months