Schneider-Electric
 
NSYCRP1W230VTVC picture- scope
NSYCRP1W230VTVC
ClimaSys PTC heating resistance 350-500W, 230V insulate thermoventilator
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CR
Product or component type Resistance heater with fan and thermostat
Power range 350 W
500 W
Input voltage 230 V AC 50/60 Hz
Electrical connection 2 screw terminals 2.5 mm²
Complementary
Operating position Vertical
Ambient air temperature for operation -40…70 °C
Temperature setting range 0…60 °C
IP degree of protection IP20
Product certifications UL
VDE
Height 150 mm
Width 155 mm
Depth 215 mm
Condition of use Air sealed enclosure
Electrical protection is needed
Fixing mode By clips
Mounting support 35 mm DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.500 cm
Package 1 Width 17.000 cm
Package 1 Length 21.000 cm
Package 1 Weight 1.026 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 34.500 cm
Package 2 Width 41.000 cm
Package 2 Length 59.000 cm
Package 2 Weight 11.592 kg
Unit Type of Package 3 P12
Number of Units in Package 3 200
Package 3 Height 189.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 242.840 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 60bb7229-9ac3-41cb-896e-a93aa448ebf8
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months