Schneider-Electric
 
NSYCRS10W240V picture- scope
NSYCRS10W240V
Climasys Ultra thin resistance heater low starting current 12W 240V 110x140mm
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CR
Product or component type Ultra thin resistance heater
Power range 12 W
Input voltage 240 V AC 50/60 Hz
Electrical connection Cable length: 2 m
Complementary
Operating position Vertical
Horizontal
Ambient air temperature for operation -60…70 °C
Temperature setting range -40…70 °C
Material Silicone rubber
Height External: 110 mm
Width External: 140 mm
Depth External : 1.6 mm
Device composition 6 self-adhesive Velcro pads
6 plastic spacers
4 Telequick nuts
4 clip-on nuts
Fixing accessories
Condition of use Electrical protection is needed
Heaters must be installed with a thermal controller
Air sealed enclosure
Fixing mode By 4 screws
Mounting support Standard mounting plate
Adhesive Velcro
DIN rail
Telequick mounting plate
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 25.500 cm
Package 1 Length 28.500 cm
Package 1 Weight 280.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 440
Package 2 Height 172.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 137.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 60bb7229-9ac3-41cb-896e-a93aa448ebf8
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months