Schneider-Electric
 
NSYCRS200W230V picture- scope
NSYCRS200W230V
ClimaSys heating resistance 200W, 230V aluminium slim
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CR
Product or component type Resistance heater with fan
Power range 200 W
Input voltage 230 V AC 50/60 Hz
Complementary
Operating position Vertical
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20
Product certifications UL
VDE
Material Body: extruded aluminium
Height 140 mm
Width 80 mm
Depth 20 mm
Condition of use Electrical protection is needed
Heaters must be installed with a thermal controller
Air sealed enclosure
Fixing mode By clips
Mounting support 35 mm DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.000 cm
Package 1 Width 8.000 cm
Package 1 Length 2.000 cm
Package 1 Weight 924.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 31.000 cm
Package 2 Width 39.500 cm
Package 2 Length 59.500 cm
Package 2 Weight 19.822 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 400
Package 3 Height 140.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 409.440 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 60bb7229-9ac3-41cb-896e-a93aa448ebf8
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months