Schneider-Electric
 
NSYCRT4A5U picture- scope
NSYCRT4A5U
Actassi - 19'' plain plate - 5U - aluminium - 4 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type 19" front panel
Accessory / separate part category Cable management accessory
Colour Grey (RAL 7035)
Complementary
Mounting location On vertical uprights
Number of rack unit 5U
Mounting support 19" rack, front or rear
Material Aluminium
Surface finish Anodized
Product destination Enclosure
Thickness 4 mm
Fixing mode By 4 screws
Number of units 19" 5
Depth 4 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 50.0 cm
Package 1 Width 26.0 cm
Package 1 Length 0.6 cm
Package 1 Weight 1.208 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration