Schneider-Electric
 
NSYCRTM1U1PG picture- scope
NSYCRTM1U1PG
Actassi - front panel - grey - 1U
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Front panel
Accessory / separate part category Cable management accessory
Quantity per set Set of 1
Colour Grey (RAL 7016)
Complementary
Range compatibility Actassi
Mounting location Front panel
Number of rack unit 1U
Device composition Brush gasket
Cable gland
Material Sheet steel
Product destination Enclosure
Thickness 1.5 mm
Depth 150 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 15.0 cm
Package 1 Length 48.5 cm
Package 1 Weight 713.0 g
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months