Schneider-Electric
 
NSYCRTM1U1PS picture- scope
NSYCRTM1U1PS
Actassi - 19" front panel 1U with brush gasket - RAL7035
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type 19" front panel
Device application Multi-purpose
Electronic application
Quantity per set Set of 1
Colour Grey (RAL 7035)
Complementary
Range compatibility Actassi
Number of rack unit 1U
Mounting support 19" rack, front or rear
Product compatibility Actassi enclosure
PanelSeT SF-S
PanelSeT SF-E
PanelSeT VDM
PanelSeT PLA
Device composition 1 19" plate
1 brush gasket
Material Sheet steel
Surface finish Epoxy-polyester powder
Fixing mode By 19" fixing element: 19" uprights of rack
Number of units 19" 1
Height 44.45 mm
Width 465 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 5.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 266.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 500
Package 2 Height 93.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 96.150 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months