Schneider-Electric
 
NSYCRTM1U32B picture- scope
NSYCRTM1U32B
Actassi - 19" front panel 1U with steel cable guides 3V 2H - RAL7035
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type 19" front panel
Device application Multi-purpose
Electronic application
Quantity per set Set of 1
Colour Grey (RAL 7035)
Complementary
Range compatibility Actassi
Number of rack unit 1U
Mounting support 19" rack, front or rear
Product compatibility Actassi enclosure
Spacial SF-S, SF-E, VDM, PLA enclosures
Device composition 1 19" plate
3 vertical guide
2 horizontal guide
Material Plate: sheet steel
Guide: sheet steel
Surface finish Epoxy-polyester powder
Fixing mode By 19" fixing element: 19" uprights of rack
Number of units 19" 1
Height 44.45 mm
Width 465 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 6.0 cm
Package 1 Length 49.0 cm
Package 1 Weight 394.0 g
Unit Type of Package 2 PAM
Number of Units in Package 2 100
Package 2 Height 31.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 52.4 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months