Schneider-Electric
 
NSYCRTM1U40BG picture- scope
NSYCRTM1U40BG
Actassi - front panel - grey - 1U
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Front panel
Accessory / separate part category Cable management accessory
Quantity per set Set of 1
Colour Grey (RAL 7016)
Complementary
Range compatibility Actassi
Mounting location Front panel
Number of rack unit 1U
Device composition Metal guide
Material Sheet steel
Product destination Enclosure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.4 cm
Package 1 Width 5.9 cm
Package 1 Length 48.4 cm
Package 1 Weight 354.0 g
Unit Type of Package 2 PAM
Number of Units in Package 2 420
Package 2 Height 100.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 180.0 kg
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months