Schneider-Electric
 
NSYCRTM1UVT picture- scope
NSYCRTM1UVT
19" front plate1U with switch and thermostat for ventilation in RAL 7016
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 4.5 cm
Package 1 Length 48.5 cm
Package 1 Weight 338.0 g
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months