Schneider-Electric
 
NSYCRTM1UVTG picture- scope
NSYCRTM1UVTG
19P plate 1U switch+therm meca G
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 1.0 cm
Package 1 Length 48.5 cm
Package 1 Weight 340.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration