Schneider-Electric
 
NSYCRTM2US picture- scope
NSYCRTM2US
Actassi - 19" support 2U adjustable in depth to fix non 19" equipment
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type 19" support
Device application Electronic application
Multi-purpose
Quantity per set Set of 1
Colour Grey (RAL 7035)
Complementary
Number of rack unit 2U
Mounting support 19" rack, front or rear
Product compatibility Actassi enclosure
PanelSeT SF-S
PanelSeT SF-E
PanelSeT VDM
PanelSeT PLA
Device composition Fixing elements
2 cable support
1 perforated plate
Material Sheet steel
Surface finish Epoxy-polyester powder
Fixing mode By 19" fixing element: 19" uprights of rack
Adjustment Depth-adjustable from 50 to 200 mm
Number of units 19" 2
Height 88.9 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 8.000 cm
Package 1 Length 39.500 cm
Package 1 Weight 991.000 g
Unit Type of Package 2 PAL
Number of Units in Package 2 15
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 14.865 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months