Schneider-Electric
 
NSYCRTM3U picture- scope
NSYCRTM3U
Actassi - 19" plain plate - 3U - steel - RAL7035 - 15/10mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type 19" front panel
Device application Electronic application
Multi-purpose
Colour Grey (RAL 7035)
Complementary
Mounting location On vertical uprights
Number of rack unit 3U
Mounting support 19" rack, front or rear
Product compatibility Actassi enclosure
PanelSeT SF-S
PanelSeT SF-E
PanelSeT VDM
PanelSeT PLA
Material Sheet steel
Surface finish Epoxy-polyester powder
Thickness 1.5 mm
Fixing mode By 19" fixing element: 19" uprights of rack
Number of units 19" 3
Height 133.35 mm
Width 465 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 14.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 676.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 200
Package 2 Height 43.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 150.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months