Schneider-Electric
 
NSYCRTM3UD picture- scope
NSYCRTM3UD
Actassi - front panel - grey - 3U
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Front panel
Accessory / separate part category Mounting accessory
Quantity per set Set of 1
Colour Grey (RAL 7035)
Complementary
Mounting location 19" rack
Front plate
Number of rack unit 3U
Material Aluminium
Surface finish Anodized
Product destination Modular circuit-breaker
Thickness 15 mm
10 mm
Fixing mode By 4 screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 13.000 cm
Package 1 Length 48.500 cm
Package 1 Weight 1.055 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 216
Package 2 Height 140.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 240.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months