Schneider-Electric
 
NSYCRTM3UDG picture- scope
NSYCRTM3UDG
Actassi - front panel - grey - 3U
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Front panel
Accessory / separate part category Mounting accessory
Quantity per set Set of 1
Colour Grey (RAL 7016)
Complementary
Mounting location Front plate
19" rack
Number of rack unit 3U
Material Aluminium
Surface finish Anodized
Product destination Modular circuit-breaker
Thickness 15 mm
10 mm
Fixing mode By 4 screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 13 cm
Package 1 Length 48.5 cm
Package 1 Weight 1.051 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 12
Package 2 Height 41.5 cm
Package 2 Width 40 cm
Package 2 Length 61 cm
Package 2 Weight 13.2 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 960 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 91.2 kg
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months