Schneider-Electric
 
NSYCRTM3UG picture- scope
NSYCRTM3UG
Actassi - front panel - grey - 3U
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type 19" front panel
Accessory / separate part category Cable management accessory
Quantity per set Set of 1
Colour Grey (RAL 7016)
Complementary
Range compatibility Actassi
Mounting location On vertical uprights
Number of rack unit 3U
Device composition Fixing elements
Earthing claw
Material Aluminium
Surface finish Anodized
Product destination Enclosure
Thickness 1.5 mm
Fixing mode By 4 screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 13.5 cm
Package 1 Length 50.0 cm
Package 1 Weight 678.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 20.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 13.56 kg
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months