Schneider-Electric
 
NSYCSH166 picture- scope
NSYCSH166
Single-chassis coupling set, PanelSeT SFN, PanelSeT SF, SM, for electrical enclosure H1600 W600mm, 216 modules of 18mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Application Multi-purpose
Product or component type Coupling kit
For enclosure nominal dimensions -
Mounting location Front of enclosure
Range compatibility PanelSeT PanelSeT SM
PanelSeT PanelSeT SF
Device composition Fixing elements
2 horizontal crossbars
2 vertical uprights
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element
Total number of 18 mm modules 216
Height Real: 1505 mm
Nominal: 1600 mm
Width Real: 502 mm
Nominal: 600 mm
Depth Real : 100 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 12.000 cm
Package 1 Length 157.500 cm
Package 1 Weight 6.626 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 30
Package 2 Height 40.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 231.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 47
Contractual warranty
Warranty 18 months