Schneider-Electric
 
NSYCTL500DLPG picture- scope
NSYCTL500DLPG
Plain front panel insulating material for DLP in PLA enclosure W500mm H146mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Cover plate
Anwendung Modular distribution application
Range compatibility Thalassa Thalassa PLA
Nominal dimensions of the housing - W: 500 mm
Mounting location On DL chassis
Device composition 2 panel
Complementary
Material PS (polystyrene)
Colour Grey (RAL 7035)
Fixing mode Clipped
Type of front plate Plain
Height Nominal: 150 mm
Real: 146 mm
Width Nominal: 500 mm
Real: 402 mm
Thickness 2 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 15.400 cm
Package 1 Length 48.500 cm
Package 1 Weight 50.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 49.500 cm
Package 2 Width 16.000 cm
Package 2 Length 5.000 cm
Package 2 Weight 500.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1