Schneider-Electric
 
NSYCTL600DLM picture- scope
NSYCTL600DLM
Plain metallic front plate, 28 modules, RAL 7035, H150xW600mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Cover plate
Anwendung Multi-purpose
Modular distribution application
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
PanelSeT PanelSeT S3X
Nominal dimensions of the housing -
Mounting location On DLM chassis
Device composition 2 panel
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Polyester powder
Fixing mode Clipped
Type of front plate Plain
Height Nominal: 150 mm
Width Nominal: 600 mm
554 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 16.500 cm
Package 1 Length 60.000 cm
Package 1 Weight 935.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 2
Package 2 Height 5.500 cm
Package 2 Width 16.500 cm
Package 2 Length 60.000 cm
Package 2 Weight 1.898 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months