Schneider-Electric
 
NSYCTL750DLPG picture- scope
NSYCTL750DLPG
Plain front panel insulating material for DLP in PLA enclosure W750mm H146mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Cover plate
Anwendung Modular distribution application
Range compatibility Thalassa Thalassa PLA
Nominal dimensions of the housing - W: 750 mm
Mounting location On DL chassis
Device composition 2 panel
Complementary
Material PS (polystyrene)
Colour Grey (RAL 7035)
Fixing mode Clipped
Type of front plate Plain
Height Nominal: 150 mm
Real: 146 mm
Width Nominal: 750 mm
Real: 652 mm
Thickness 2 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 16.000 cm
Package 1 Length 78.000 cm
Package 1 Weight 400.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 2
Package 2 Height 5.000 cm
Package 2 Width 16.000 cm
Package 2 Length 78.000 cm
Package 2 Weight 800.000 g
Unit Type of Package 3 PAL
Number of Units in Package 3 20
Package 3 Height 29.000 cm
Package 3 Width 37.500 cm
Package 3 Length 120.000 cm
Package 3 Weight 8.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No