Schneider-Electric
 
NSYCTL800DLAG picture- scope
NSYCTL800DLAG
Plain front panel insulating material for DLA 234 modules
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Cover plate
Anwendung Modular distribution application
Range compatibility Thalassa Thalassa PLM
Nominal dimensions of the housing -
Mounting location On DLA chassis
Device composition 2 panel
Complementary
Material Self-extinguishing insulating
Colour Grey (RAL 7035)
Fixing mode Clipped
Type of front plate Plain
Height Nominal: 150 mm
146 mm
Width Nominal: 800 mm
755 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 16.000 cm
Package 1 Length 80.500 cm
Package 1 Weight 492.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 2
Package 2 Height 5.500 cm
Package 2 Width 16.000 cm
Package 2 Length 80.500 cm
Package 2 Weight 996.000 g
Unit Type of Package 3 PAL
Number of Units in Package 3 30
Package 3 Height 29.000 cm
Package 3 Width 37.500 cm
Package 3 Length 120.000 cm
Package 3 Weight 14.940 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No