Schneider-Electric
 
NSYCTVDA picture- scope
NSYCTVDA
Actassi - insulated earthing kit - for door of enclosure
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Earthing kit
Accessory / separate part category Earthing accessory
Colour Green and yellow
Complementary
Range compatibility Actassi VDA
Actassi VDS
Mounting location Door of enclosure
Material Brass: lugs
Copper: lugs
PVC (polyvinyl chloride)
Connections - terminals Lugs
Insulation Insulated
Environment
Standards IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 9 cm
Package 1 Length 13 cm
Package 1 Weight 100 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.5 kg
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months