Schneider-Electric
 
NSYCU4K3P4RUL picture- scope
NSYCU4K3P4RUL
ClimaSys standard cooling unit roof of enclosure - 3850W at 400 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Roof of enclosure
Installation Indoor roof
Product destination For enclosure
Mounting mode By screws
Supply Voltage 460 V AC 3 phases 60 Hz
Rated Power 4300 W
Cooling power 13140 Btu/h 60 Hz L35-L35
9790 Btu/h 60 Hz L35-L50
Complementary
Height 496 mm
Width 797 mm
Depth 492 mm
[In] rated current 3.6 A
Inrush current 17 A
Power consumption in W 1790 W at 60 Hz, L35-L35
2010 W at 60 Hz, L35-L50
Energy efficiency ratio 2.2
Control type Electronic controller
Temperature setting range 20…45 °C
Ambient air temperature for operation 20…45 °C outside the enclosure:
45 °C maximum:
20…45 °C inside the enclosure:
Noise level 75 dB
Pressure 25 bar
Flow rate External circuit: 3410 m3/h at 60 Hz
Internal circuit: 1450 m3/h at 60 Hz
Net weight 86 kg
Cooling gas type R134a (1.6 kg)
Type of filter Optional external circuit filter
Thermal protection Recommended (fuse) Thermal protection 6 A ( T )
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications UL
Standards DIN 3168
IP degree of protection IP34 conforming to IEC 60529 (on the external circuit)
IP54 conforming to IEC 60529 (on the internal circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 49.2 cm
Package 1 Width 49.6 cm
Package 1 Length 79.7 cm
Package 1 Weight 86.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 2
Package 2 Height 85.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 212.2 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No