Schneider-Electric
 
NSYCU6K3P4 picture- scope
NSYCU6K3P4
ClimaSys standard cooling unit side of enclosure - 5800W at 400 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Side
Installation Indoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 400 V AC 3 phases 50 Hz
Rated Power 5800 W
Cooling power 5800 W 50 Hz L35-L35
4350 W 50 Hz L35-L50
Complementary
Height 2000 mm
Width 600 mm
Depth 380 mm
[In] rated current 5.9 A
Inrush current 21.7 A
Power consumption in W 2340 W at 50 Hz, L35-L35
3880 W at 50 Hz, L35-L50
Energy efficiency ratio 2.5
Control type Electronic controller
Temperature setting range 20…50 °C
Ambient air temperature for operation 50 °C maximum:
20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
Noise level 72 dB conforming to EN/ISO 3746
Pressure 27 bar
Flow rate External circuit: 2900 m3/h at 50 Hz
Internal circuit: 1450 m3/h at 50 Hz
Net weight 150 kg
Cooling gas type R407c (1.8 kg)
Type of filter Optional external circuit filter
Thermal protection Recommended (fuse) Thermal protection 8 A ( T )
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications CE
Directives 2006/95/EC - low voltage directive
2006/42/EC - machinery
2004/108/EC - electromagnetic compatibility
Standards EN 60335-2-40
EN 60335-1
EN 60204-1
EN/ISO 12100
EN 378
IP degree of protection IP34 conforming to IEC 60529 (on the external circuit)
IP54 conforming to IEC 60529 (on the internal circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 200.000 cm
Package 1 Width 38.000 cm
Package 1 Length 60.000 cm
Package 1 Weight 150.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No