|
|
|
NSYCUAD
Heater water condensation unit
|
|
|
|
|
End of Commercialization MAR 18, 2024
|
|
|
|
|
Main
Range
|
ClimaSys
|
Product or component type
|
Heater and water condensation unit
|
Accessory / separate part category
|
Cooling accessory
|
Range compatibility
|
ClimaSys ClimaSys CU
|
Complementary
Accessory / separate part destination
|
For cooling unit
|
Device composition
|
1 heater and water condensation unit
1 stainless steel support
|
[Ue] rated operational voltage
|
230 V AC (+/- 10 %)
115 V AC (+/- 10 %)
|
Protection type
|
Thermal protection: T 3 A
|
Evaporation capactity
|
200
|
PTC probe input
|
Resistance PTC
|
Height
|
280 mm
|
Width
|
180 mm
|
Depth
|
150 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
28.0 cm
|
Package 1 Width
|
18.0 cm
|
Package 1 Length
|
15.0 cm
|
Package 1 Weight
|
1.5 kg
|
Offer Sustainability
Contractual warranty
|
|