Schneider-Electric
 
NSYCUF1K1T2KS picture- scope
NSYCUF1K1T2KS
ClimaSys filter for slim cooling unit 1k1 to 2kW
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CU
Product or component type Filter
Range compatibility ClimaSys ClimaSys CU cooling unit
Accessory / separate part category Thermal management accessory
Complementary
Product destination For slim cooling unit - power: 1100 W
For slim cooling unit - power: 1500 W
For slim cooling unit - power: 2000 W
Accessory / separate part destination ClimaSys cooling unit
Quantity per set Set of 5
Material Polyurethane foam
Width 290 mm
Height 50 mm
Thickness 360 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 29.000 cm
Package 1 Length 36.000 cm
Package 1 Weight 500.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 49.500 cm
Package 2 Width 36.500 cm
Package 2 Length 5.000 cm
Package 2 Weight 192.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No