Schneider-Electric
 
NSYCUF800T1K picture- scope
NSYCUF800T1K
ClimaSys filter for standard cooling unit 800 to 1kW
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CU
Product or component type Filter
Range compatibility ClimaSys ClimaSys CU cooling unit
Accessory / separate part category Thermal management accessory
Complementary
Product destination For side-mounting cooling unit - power: 820 W
For side-mounting cooling unit - power: 1000 W
Accessory / separate part destination ClimaSys cooling unit
Quantity per set Set of 5
Material Polyurethane foam
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 15.000 cm
Package 1 Length 37.000 cm
Package 1 Weight 50.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 11.000 cm
Package 2 Width 30.000 cm
Package 2 Length 39.000 cm
Package 2 Weight 342.000 g
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 49.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 22.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No