Schneider-Electric
 
NSYCUFX1K2T2KR picture- scope
NSYCUFX1K2T2KR
ClimaSys metallic filter for roof cooling unit 1k2 to 2kW
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CU
Product or component type Filter
Range compatibility ClimaSys ClimaSys CU cooling unit
Accessory / separate part category Thermal management accessory
Complementary
Product destination For top-mounting cooling unit - power: 1150 W
For top-mounting cooling unit - power: 1550 W
For top-mounting cooling unit - power: 2050 W
Accessory / separate part destination ClimaSys cooling unit
Material Aluminium
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.000 cm
Package 1 Width 42.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 980.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 14
Package 2 Height 96.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 25.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No