Schneider-Electric
 
NSYCUHD4K3P4 picture- scope
NSYCUHD4K3P4
ClimaSys outdoor cooling unit side of enclosure - 3850W at 400 V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Cooling unit
Mounting type Side
Installation Outdoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 400 V AC 3 phases 50/60 Hz
Rated Power 3850 W
Cooling power 3850 W 50/60 Hz L35-L35
2870 W 50/60 Hz L35-L50
Complementary
Height 1270 mm
Width 500 mm
Depth 336 mm
[In] rated current 3.6 A
Inrush current 18 A
Power consumption in W 1780 W at 50/60 Hz, L35-L35
2050 W at 50/60 Hz, L35-L50
Energy efficiency ratio 2.2
Control type Mechanical
Temperature setting range 20…50 °C
Ambient air temperature for operation 20…46 °C inside the enclosure:
55 °C maximum:
-20…50 °C outside the enclosure:
Noise level 70 dB conforming to EN/ISO 3746
Pressure 25 bar
Flow rate Internal circuit: 1450 m3/h at 50/60 Hz
External circuit: 1450 m3/h at 50/60 Hz
Net weight 85 kg
Cooling gas type R134a (1.14 kg)
Type of filter Optional external circuit filter
Thermal protection Recommended (fuse) Thermal protection T 6 A
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications CE
Directives 2006/95/EC - low voltage directive
2006/42/EC - machinery
2004/108/EC - electromagnetic compatibility
Standards EN 60204-1
EN/ISO 12100
EN 378
EN 60335-1
EN 60335-2-40
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 60.000 cm
Package 1 Width 67.000 cm
Package 1 Length 157.000 cm
Package 1 Weight 101.750 kg
Unit Type of Package 2 P12
Number of Units in Package 2 2
Package 2 Height 172.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 218.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No