Schneider-Electric
 
NSYCUNPL1000 picture- scope
NSYCUNPL1000
Actassi - brush gasket - set of 2 - depth 1000 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Brush gasket
Accessory / separate part category Installation accessory
Quantity per set Set of 2
Complementary
Mounting location Top or bottom frame between two coupled racks
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 96.0 cm
Package 1 Weight 894.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 15
Package 2 Height 29.0 cm
Package 2 Width 37.5 cm
Package 2 Length 120.0 cm
Package 2 Weight 13.41 kg
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months