Schneider-Electric
 
NSYCUNPL800 picture- scope
NSYCUNPL800
Actassi - brush gasket - set of 2 - depth 800 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Brush gasket
Accessory / separate part category Installation accessory
Quantity per set Set of 2
Complementary
Mounting location Top or bottom frame between two coupled racks
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 8.0 cm
Package 1 Length 73.5 cm
Package 1 Weight 766.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 16
Package 2 Height 29.0 cm
Package 2 Width 35.7 cm
Package 2 Length 120.0 cm
Package 2 Weight 12.256 kg
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months