Schneider-Electric
 
NSYCUS2K53P4UL picture- scope
NSYCUS2K53P4UL
ClimaSys indoor slim cooling unit block - 2500W at 460 V - UL
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name CU
Product or component type Slim cooling unit block
Mounting type Door of enclosure
Installation Indoor side
Product destination For enclosure
Mounting mode By screws
Supply Voltage 400 V AC 3 phases 50 Hz
Rated Power 2500 W
Cooling power 8530 Btu/h 60 Hz L35-L35
6312 Btu/h 60 Hz L35-L50
Complementary
Height 1696 mm
Width 495 mm
Depth 235 mm
[In] rated current 2.9 A
Inrush current 14 A
Power consumption in W 1270 W at 60 Hz, L35-L35
1510 W at 60 Hz, L35-L50
Energy efficiency ratio 2
Control type Electronic controller
Temperature setting range 20…50 °C
Ambient air temperature for operation 50 °C maximum:
20…46 °C inside the enclosure:
20…50 °C outside the enclosure:
Noise level 69 dB conforming to EN/ISO 3746
Pressure 28 bar
Flow rate Internal circuit: 1450 m3/h at 60 Hz
External circuit: 1450 m3/h at 60 Hz
Net weight 80 kg
Cooling gas type R134a (1.2 kg)
Type of filter Optional external circuit filter
Thermal protection Recommended (fuse) Thermal protection 6 A ( T )
Short-circuit protection (magnetic)
Material Steel
Colour Grey (RAL 7035)
Environment
Product certifications UL
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 60.000 cm
Package 1 Width 80.000 cm
Package 1 Length 188.000 cm
Package 1 Weight 98.750 kg
Unit Type of Package 2 P12
Number of Units in Package 2 2
Package 2 Height 205.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 212.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No