Schneider-Electric
 
NSYCUSP0042 picture- scope
NSYCUSP0042
Fans for side-mounting cooling unit condenser and evap 300-400W / exch AA 14W/T
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Fan
Product destination Exchanger 14 W
Evaporator for side-mounting cooling unit 300 W
Condenser for side-mounting cooling unit 400 W
Offer type Spare part
Complementary
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 41.000 cm
Package 1 Width 31.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 1.466 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 3
Package 2 Height 29.000 cm
Package 2 Width 45.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 4.398 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No