Schneider-Electric
 
NSYCUSP0043 picture- scope
NSYCUSP0043
Fans for cool unit side evap 600-1K / top cond 400W / exch AW 1K
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Fan
Product destination Exchanger 1000 W
Evaporator for side-mounting cooling unit 600 W
Evaporator for side-mounting cooling unit 800 W
Evaporator for side-mounting cooling unit 1000 W
Condenser for top-mounting cooling unit 400 W
Offer type Spare part
Complementary
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.000 cm
Package 1 Width 30.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 1.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No