Schneider-Electric
 
NSYCUSP0044 picture- scope
NSYCUSP0044
Fans for cool unit side 600-1K6 - top 800-1K2 / exch AA 36-50W/T - AW 1K6
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Fan
Product destination Exchanger 36 W
Exchanger 50 W
Exchanger 1800 W
Evaporator for side-mounting cooling unit 1200 W
Evaporator for side-mounting cooling unit 1600 W
Condenser for side-mounting cooling unit 600 W
Condenser for side-mounting cooling unit 800 W
Condenser for side-mounting cooling unit 1000 W
Evaporator for top-mounting cooling unit 800 W
Evaporator for top-mounting cooling unit 1200 W
Offer type Spare part
Complementary
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.000 cm
Package 1 Width 30.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 2.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No