Schneider-Electric
 
NSYCUSP0119 picture- scope
NSYCUSP0119
Mounting Kit for side-mounting cooling units 800 to 1000W
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Mounting kit
Product destination Side-mounting cooling unit 800 W
Side-mounting cooling unit 1000 W
Offer type Spare part
Complementary
Product certifications CE
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.000 cm
Package 1 Width 42.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 1.088 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 2
Package 2 Height 29.000 cm
Package 2 Width 45.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 2.176 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No