Schneider-Electric
 
NSYCUSP0136 picture- scope
NSYCUSP0136
Fans for cooling unit SLIM
Schneider Electric
Characteristics
Main
Range of product ClimaSys
Product or component type Fan
Offer type Spare part
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.000 cm
Package 1 Width 30.500 cm
Package 1 Length 41.000 cm
Package 1 Weight 2.732 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 40
Package 2 Height 110.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 109.292 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No