Schneider-Electric
 
NSYCVA78M picture- scope
NSYCVA78M
Metal rear Outlet protector d78mm
Schneider Electric
Characteristics
Main
Range ClimaSys
Product ClimaSys CV
Range compatibility ClimaSys ClimaSys CV fan
Product or component type Rear protective grille
Accessory / separate part category Thermal management accessory
Accessory / separate part destination For enclosure fan motor
Mounting location Rear of axial motor
Fixing mode By screws
Device composition 1 protective grille
Complementary
Material Steel
Diameter 78 mm
Height External: 80 mm
Fixing centers: 71.5 mm
Width External: 80 mm
Fixing centers: 71.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 10.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 14.000 cm
Package 2 Width 14.000 cm
Package 2 Length 3.000 cm
Package 2 Weight 210.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months