Schneider-Electric
 
NSYCVF156M115 picture- scope
NSYCVF156M115
Motor ventilator 156 m3/h 115V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fan motor
Flow rate Free flow rate: 156 m3/h at 50 Hz
Input voltage 115 V 50/60 Hz
Complementary
Absorbed power 15 W 60 Hz
17 W 50 Hz
Noise level < at 42 dB
Height External: 120 mm
Width External: 120 mm
Depth External : 38 mm
Cut-out dimensions Ø 114 mm
Device composition 1 axial motor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 12.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 554.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months