Schneider-Electric
 
NSYCVF170M115 picture- scope
NSYCVF170M115
Climasys forced vent. 170 m3/h, 115V without grille
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fan
Flow rate Free flow rate: 170 m3/h at 50 Hz
Input voltage 115 V 50/60 Hz
Complementary
Absorbed power 17 W
Noise level < at 41 dB
Height External: 119 mm
Width External: 119 mm
Depth External : 38 mm
Net weight 0.82 kg
Material Protective grille: steel
Device composition 1 axial motor
2 protective grille: on the front and rear surfaces
1 fixing collar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 15.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 884.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months