Schneider-Electric
 
NSYCVF300M230DG picture- scope
NSYCVF300M230DG
ClimaSys CV - CSVS SmartFan 300m3/h 230V IP54
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type Fan
Range compatibility Spacial
Type of filter G2
Flow rate Free flow rate with standard filter: 300 m3/h at 50 Hz
Free flow rate with standard filter: 350 m3/h at 60 Hz
[Us] rated supply voltage 145...253 V
Input voltage 230 V 50/60 Hz
Certification CE
EAC
EMC directive 89/336 EEC
Complementary
Absorbed power 36 W 50 Hz
37 W 60 Hz
[In] rated current 0.16 A 50 Hz
0.17 A 60 Hz
Noise level < at 55…56 dB
Bearing type Ball
Height External: 268 mm
Width External: 248 mm
Depth External : 116 mm
Cut-out dimensions 223 x 223 mm
Net weight 1.640 kg
Material Outlet grille: injected thermoplastic (PC)
Motor support: injected thermoplastic (ASA PC)
Colour Outlet grille: smoked black (RAL 9005)
Motor support: black (RAL 9005)
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…70 °C
Maximum pressure 158 Pa flow rate 0 m³/h
Connections - terminals Faston connector
Device composition 1 axial motor
1 external protective transparent smoked grille: front
1 smart filter with dust sensor
1 fan sensor ready to be mounted: rear of outlet grille
1 cable gland
1 cut-out template
Condition of use Filter must be cleaned and replaced regularly
Flow rates depends on the work point, see ProClima software
Overfrequent filter replacement should be avoided
Surrounding environment must be relatively clean
Outside temperature must be 5 °C lower than inside temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.400 cm
Package 1 Width 26.800 cm
Package 1 Length 24.800 cm
Package 1 Weight 1.640 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 4
Package 2 Height 28.500 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.838 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Da4c85ec-a665-4c36-a1cf-a6b342fe3f9f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No